IESNA:LM-63-2002
[TEST]P1389626
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-760-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29512.2
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
191.6 247.5 518.9 1397.0 2706.2 3712.0 4366.6 5037.1 5883.3 6865.2 7887.0 9260.0 10704.9 12054.0 13379.1 14576.5 15398.7 15686.1 
15614.3 15031.5 14297.1 13251.4 12261.5 12485.0 13514.8 14720.2 15390.8 15470.6 15318.9 15127.3 13842.1 11910.3 7799.2 758.4 
207.6 103.8 71.8 0.0 
191.6 247.5 550.8 1381.0 2626.3 3720.0 4398.5 5005.2 5843.4 6793.3 7902.9 9180.2 10617.1 12093.9 13411.0 14592.5 15366.8 15654.2 
15566.4 15055.5 14273.2 13243.4 12341.3 12477.0 13522.8 14648.4 15382.8 15502.5 15334.9 15111.4 13945.9 11966.2 8142.4 
894.1 207.6 103.8 79.8 0.0 
191.6 247.5 502.9 1341.1 2490.6 3640.1 4286.7 4933.3 5747.6 6745.4 7831.1 9124.3 10425.5 11758.6 12876.2 13906.0 14744.2 15199.2 
15279.0 14943.7 14369.0 13770.3 13235.4 13043.8 13642.5 14752.1 15590.3 15949.5 15917.6 15781.9 14927.8 13155.6 10233.9 
2083.5 223.5 127.7 95.8 0.0 
191.6 239.5 447.0 1173.5 2291.1 3320.8 4222.9 4893.4 5611.9 6649.6 7719.3 8948.7 10273.8 11495.2 12548.9 13363.1 14081.6 14760.1 
15271.0 15398.7 15223.1 14967.7 14816.0 14832.0 15111.4 15893.7 16771.8 17410.4 17570.0 17554.1 16915.5 15502.5 12588.8 
4669.9 247.5 159.7 127.7 0.0 
191.6 231.5 391.2 886.1 1860.0 2929.7 3895.6 4709.8 5436.3 6314.4 7424.0 8613.4 9850.7 11088.0 12285.5 13171.5 13858.1 14392.9 
14887.8 15223.1 15534.4 15606.3 15670.2 15797.9 16077.3 16596.2 17330.6 17953.2 18152.8 18224.6 17697.8 15686.1 12644.7 
8190.3 367.2 207.6 159.7 0.0 
191.6 231.5 351.2 750.4 1596.6 2626.3 3664.1 4542.2 5260.6 6114.8 7096.7 8342.0 9619.2 10880.5 12085.9 13059.8 13698.4 14169.4 
14528.6 14839.9 15119.3 15374.8 15606.3 15877.7 16260.9 16747.8 17450.3 18080.9 18288.5 18272.5 17338.5 15255.0 13011.9 
9164.2 1093.6 231.5 183.6 0.0 
191.6 223.5 335.3 630.6 1341.1 2275.1 3296.9 4262.8 5061.1 5883.3 6801.3 8006.7 9180.2 10361.6 11598.9 12588.8 13379.1 13786.2 
14049.7 14345.0 14656.3 14959.7 15318.9 15726.0 16101.2 16644.0 17322.6 17961.2 18120.9 17897.3 16612.1 14800.0 13027.9 
9339.8 2163.3 271.4 207.6 0.0 
191.6 223.5 279.4 447.0 798.3 1516.7 2370.9 3241.0 4262.8 5172.8 6035.0 6889.1 7894.9 8996.6 10122.1 11279.6 12285.5 12964.0 13443.0 
13818.2 14185.4 14504.7 14847.9 15159.3 15462.6 15781.9 16332.7 16835.6 16763.8 16476.4 15334.9 14081.6 12006.1 9212.1 
5484.2 383.2 279.4 0.0 
191.6 215.5 239.5 303.3 447.0 710.5 1213.4 1875.9 2626.3 3488.5 4390.5 5332.5 6266.5 7160.5 8078.5 9028.5 10074.2 10984.3 11902.3 
12660.7 13307.3 13858.1 14384.9 14839.9 15231.1 15574.4 15710.1 15590.3 15295.0 14959.7 13953.9 12684.6 10401.5 7783.2 5021.2 
1484.8 343.3 0.0 
191.6 207.6 215.5 239.5 271.4 335.3 439.1 598.7 838.2 1229.3 1740.2 2331.0 2993.5 3648.1 4454.4 5244.7 6146.7 7136.6 8182.3 9315.9 10465.4 
11511.1 12413.2 13139.6 13810.2 14313.1 14608.4 14608.4 14241.2 13850.1 11822.5 8110.5 4151.0 1971.7 1013.8 351.2 335.3 0.0 
191.6 199.6 199.6 199.6 207.6 207.6 215.5 231.5 255.4 287.4 327.3 383.2 439.1 510.9 606.7 734.4 886.1 1077.7 1341.1 1700.3 2195.3 2865.8 3855.7 
5061.1 6657.6 8294.1 9467.5 9659.1 8836.9 7863.0 5651.8 3895.6 2570.4 1389.0 479.0 87.8 23.9 0.0 
191.6 191.6 191.6 191.6 183.6 183.6 183.6 175.6 183.6 183.6 191.6 199.6 207.6 215.5 215.5 223.5 231.5 247.5 263.4 295.4 351.2 415.1 550.8 790.3 1229.3 
2011.7 3105.3 3847.7 3432.6 2881.8 1492.8 726.4 319.3 111.8 55.9 31.9 16.0 0.0 
191.6 191.6 183.6 175.6 167.6 159.7 151.7 151.7 143.7 143.7 143.7 143.7 135.7 135.7 127.7 119.7 111.8 95.8 95.8 87.8 87.8 87.8 87.8 79.8 71.8 79.8 
87.8 95.8 95.8 79.8 47.9 39.9 23.9 23.9 16.0 16.0 16.0 0.0 
191.6 183.6 167.6 151.7 143.7 127.7 119.7 111.8 103.8 95.8 87.8 79.8 63.9 55.9 47.9 31.9 23.9 23.9 16.0 16.0 16.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 0.0 8.0 8.0 
8.0 8.0 16.0 16.0 0.0 
191.6 167.6 151.7 135.7 127.7 111.8 103.8 87.8 71.8 63.9 47.9 39.9 31.9 23.9 16.0 8.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
8.0 16.0 0.0 
191.6 167.6 143.7 127.7 111.8 95.8 79.8 63.9 39.9 31.9 23.9 16.0 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 
16.0 0.0 
191.6 159.7 135.7 111.8 95.8 79.8 55.9 39.9 23.9 16.0 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 
8.0 0.0 
191.6 151.7 127.7 111.8 87.8 63.9 47.9 31.9 16.0 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 8.0 
0.0 
191.6 151.7 127.7 103.8 87.8 55.9 39.9 23.9 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 8.0 
0.0 
191.6 159.7 127.7 103.8 87.8 55.9 39.9 23.9 16.0 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
191.6 159.7 127.7 103.8 87.8 55.9 39.9 31.9 23.9 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
191.6 159.7 127.7 103.8 87.8 63.9 47.9 31.9 23.9 16.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
